Part Number: LMH6702QML-SP
Other Parts Discussed in Thread: LMH6629
Tool/software:
I need to design a SPACE Transimpedance amplifier:
- Bandwidth (−3 dB) : DC - 450 MHz (FST) DC - 500 MHz (FC)
- Transimpedance Gain: 1.0 kV/A
- Gain stage: x10
- Conversion gain @ 1550 nm: 9.5 x 103 V/W typ.
- Minimum NEP (@ 1550 nm) : ≤ 6.5 pW/√Hz (FST) ≤ 6.7 pW/√Hz (FC)
- NEP (@ 20 MHz, 1550 nm): ≤ 6.9 pW/√Hz
- Signal output voltage: maximum ±2.0 V at 50 Ω load
- Photodiode maximum current: 3.2mA (TBC)
Can you help me find the best space grade TIA for this goal design?
Thanks.
Franck