Tool/software:
Condition
Input voltage: 0 ~ 1000VDC
OPAMP input voltage: 0 ~ 2V
Q1. Does a fail-mode voltage output occur when components such as the high-side LDO, DC/DC, or analog input are damaged?
Q2. If the isolation op amp is damaged due to overcurrent at the HIGH SIDE input (IN → HGND), is isolation performance maintained?
Q3. What are the conditions that trigger fail-mode output? (Are there any conditions other than those specified below?)
The datasheet specifies two conditions for fail-safe output:
1) No data received by the low-side due to high-side power loss
2) High-side DC/DC or LDO output voltage drops below undervoltage thresholds