Part Number: LMH2120
Other Parts Discussed in Thread: LMV221
Tool/software:
Dear Team,
We are designing a TDD control scheme for an SPDT switch in a Wi-Fi frequency shifter application.(2.4Ghz to 300MHz )
-
Front end: Wi-Fi 2.4 GHz path is down-converted to 300 MHz using a dual mixer(upconversion in RX path).
-
Goal: Generate the TX/RX TDD control signal from a power detector in the TX path to drive an SPDT switch (through a comparator) In both 2.4GHz and 300MHz bands
We have identified three classes of TI power detectors (peak, logarithmic, RMS) and would like your recommendation on which detector type is best suited for reliably generating fast, noise-robust TDD control in this application.
Could you please advise on:
-
Which detector type (peak, log, or RMS) is most suitable for generating a TDD control pulse from the TX path in a Wi-Fi application, and why (speed, accuracy, dynamic range, sensitivity to modulation, etc.)?
-
Recommended part numbers (power detector, directional coupleri in 2.4Ghz and 300MHz) that match the application (preferred supply: 3.3 V).
-
Comparator/interface suggestions (comparator part, thresholding approach, any required filtering or hysteresis) to reliably drive an SPDT switch.
-
Example reference designs or app notes (if available).
Thanks in advance
Best regards,
Krishnam Raju