Tool/software:
Can the OPA857 directly drive a differential 100 Ohm input? Or a single ended 50 Ohm input?
Hello,
Yes, the OPA857 can directly drive a differential 100 ohm output:
Specification shows max at 50 ohm differential, and frequency response curves Figure 1 and Figure 3 shows the result for 100 ohm differential load.
Thank you,
Sima