PGA870: Selection of Programmable Gain Amplifier

Part Number: PGA870


Hi sir/Madam, 

This is Vishaal working as an Hardware Engineer. We are currently in search of a PGA - (Input Voltage range 1.5V to 4V) which is suitable for our application. Please suggest a suitable  PGA with bandwidth higher than 15MHz either SPI/I2C Interface, single ended input and able to process 0.6 vpp amplitude signals as soon as possible. 

Thanks, 

Vishaal S