Part Number: THS4551
Other Parts Discussed in Thread: TINA-TI
Team,
Here's an optimized version of your text:
"The customer is designing an ABZ signal system using the THS4551 to convert single-ended signals to differential outputs for a Linear Motor Encoder application. The RD confirmed that the design works correctly for SIN/COS signal inputs (A/B). However, when a square signal (Z) is applied, the output waveform becomes abnormal.
Specifications:
- Type: Single-ended input to differential output converter
- OPA Bias Power: 3.3V
- Input Signal Level: 0 - 3.3V (Square signal)
- Output Signal Level: +/-1Vpp (Square signal)
- Application: Linear Encoder
- Freq: 100KHz
Attached is the simulation design."
Regards
Brian