Part Number: LMH7220
can the lmh7220 be use with adc for signal triggering?
for example,with a frequency range of dc to 400MHz,input voltage of ±5V,maximum swing of 5VPP,input impedance of 50Ohm±2%,trigger jitter of ≤40ps rms,trigger level adjustment range of ±5V, and trigger sensitivity of 200mVPP @DC to 400MHz.
If the LMH7220 cannot be used for the example mentioned above, are there any other solutions recommended?