Part Number: THS4631
Other Parts Discussed in Thread: OPA818, TINA-TI, INA281
Hi experts,
Would you please review customer requirements and clarify if THS4631 is suitable or recommend other TI high speed op amp which needs to support gain > 20, input power supply can be 3V/5V/12V, bandwidth hope to be above 22MHz, application voltage range 0.6V to 1V, current range 0-52A and be able to dynamically monitor transient 1000A/µs?
BR,
Allan