Part Number: OPA4387
Other Parts Discussed in Thread: PGA281, PGA280
Dear Team,
1) are there Fully Differential Amplifier available with internal Chopper?
Aim:
- LowNois < 10 nV√Hz at 1 kHz (ideally<2nV)
- Zero drift: <±0.010 µV/°C
- Single supply: 5.0 V
2) OPA4387, are there all 4 Chopper-Frequencies "synchron" or produce each OP-AMP his own Copper-Frequency?
Kind regards
Bernd