Part Number: PGA204
Other Parts Discussed in Thread: PGA848, PGA848EVM, ADS112S14, OPA4197
Dear Team,
We are currently working on an analog front-end design that includes a Programmable Gain Amplifier (PGA), a low-pass filter, and an Analog-to-Digital Converter (ADC) as key components. Hence We request your guidance and support on our component selection and overall design approach.
PGA Specifications:
1. Voltage protected analog signal received form Input connector will be sent to PGA.
2. PGA should have 2-bit gain control, resulting in 4 pre-determined gains as per requirement mentioned below.
3. PGA must allow user to program the gains of 1,10,100 and 1000 through FPGA programming.
4. Gain is set through A0 and A1 pins controlled through FPGA.
5. Frequency of Operation: 4-12KHz.
6. We have currently identified PGA204 and PGA848 for this application. Kindly confirm if this is suitable for our requirements or suggest alternatives if required.
Low-Pass Filter Specifications:
1. 8th order Butterworth low pass filter to attenuate the frequencies above 30KHz.
Analog to Digital Converter Specifications:
1. 16-Bit sampling ADC with the maximum speed of operation s up to 12 KHz. With the sampiling frequency of 100KHz.
Input Specifications:
1. Input Voltage range: +/- 10V
2. Input Impedance: 10MOhm
3. Minimum Alias free Bandwidth: 8 KHz
4. Alias rejection: -90 dB
5. Dynamic Range: 80 dB
6. Frequency of Operation: 4-12 KHz.
Kindly let us know for further information.
Best Regards,
Abhishek