Part Number: INA228
Other Parts Discussed in Thread: INA4230, INA4235
Hi,
We design a circuit with the following specifications:
- Ultra low power consumption (in standby, when measurements are off)
- Measure 3 voltage rails:
- 4-15 V
- 4-15 V
- 2-3.6 V
- Voltage measurement: max. 5 mV error or better
- Current measurement at 3.6 V rail, 0...600 mA
- Current measurement: resolution of 10 uA or better
- Accumulated charge / energy tracking (coulomb counting) to gauge battery state
INA228 seems perfect, offering very high precision/resolution, but only 1 voltage channel (VBUS).
INA4230 offers 4 channels, but lower precision/resolution.
Question:
- Is there a 3-4 channel device with the specs of the INA228?
- Is a device planned for future production?
- Suggested solution?
Thank you for you support!