Part Number: INA333
Other Parts Discussed in Thread: TINA-TI
Hello,
I use an INA333 with V+=3V,3 V-=0V, Rg=NC and Vref=0V
Vin+ and Vin- are connected to a shunt wich is isolated of the 0V
The output at Vout pin is not correct
Point 1 : Vin+ - Vin- = 0,6V and Vout = 0,4V instead of 0,6V waited
Point 2 : Vin+ - Vin- = 3,0V and Vout = 2,75V instead of 3,0V waited