Part Number: AMC1311
Other Parts Discussed in Thread: INA826,
| Sr,No. | Manufacturer Part Code | Manufacturer Name | Discreption | Quantity |
| 1 | ISO7741DWR | Texas Instruments | ISO774x High-Speed, Robust-EMC Reinforced and Basic Quad-Channel Digital Isolators | 10 |
| 3 | LM393DR | Texas Instruments | Comparator Standard (General Purpose) Open-Collector, Rail-to-Rail 8-SOIC | 10 |
| 5 | TLV1805DBVR | Texas Instruments | Comparator Standard (General Purpose) Push-Pull SOT-23-6 | 10 |
| 6 | ESDS311DYFR | Texas Instruments | 7.7V (Typ) Clamp 25A (8/20µs) Ipp Tvs Diode Surface Mount SOD-323 | 50 |
| 7 | TSD12CDYFR | Texas Instruments | 26V Clamp 15A (8/20µs) Ipp Tvs Diode Surface Mount SOD-323 | 50 |
| 8 | INA826 | Texas Instruments | Instrumentation Amplifier 1 Circuit Rail-to-Rail 8-SOIC | 10 |
| 9 | AMC1311 | Texas Instruments | Isolation IC 8-SOIC | 10 |
| 12 | ADS1115IDGSR | Texas Instruments | 16 Bit Analog to Digital Converter 2, 4 Input 1 Sigma-Delta 10-VSSOP | 10 |
| 13 | TPS62933DRLR | Texas Instruments | Buck Switching Regulator IC Positive Adjustable 0.8V 1 Output 3A SOT-583 | 10 |
| 14 | LM431BCM3/NOPB | Texas Instruments | Shunt Voltage Reference IC Adjustable 2.495V 37 VV ±1% 100 mA SOT-23-3 | 20 |
| 26 | TPS63700DRCT | Texas Instruments | Buck-Boost Switching Regulator IC Negative Adjustable -2V 1 Output 360mA 10-VFDFN Exposed Pad | 10 |