Part Number: TAS6684A-Q1
Hi TI Team,
We are looking for a automotive-qualified Class-D audio amplifier IC. Please find our requirements below:
- Supply voltage: 8 V to 36 V
- Input: Digital input [I2S / TDM]
- Output power: 4 x 25 W, 4 ohm
- Automotive qualified
Kindly suggest a suitable low cost Class D Amplifier like 1L Modulation (one inductor per channel).