I made a PCB with the THS6002 chip "Dual Differential Line Drivers and Receivers". I copied the application example of figure 59 in the datasheet (page: 34), with three differences: the transformer is 1:1, the resistors are 22 Ohm (not 12.5) and the power supply is +-5 VDC (not +-15VDC).
http://www.ti.com/product/ths6002
When I turn on the circuit without inputs or with inputs (2 VAC 500Hz), sometimes it works correctly and sometimes the receivers have a sinusoidal output with 400 mVpp and 15 Mhz, which only disappears when I apply a 50 Ohm resistor between any receiver input and ground.