Other Parts Discussed in Thread: INA282
- Supply Voltage single ended 5V (could go 12V and just current limit the output to the A/D if we can't go over Vcc with the input CM voltage)
- SMT package
- Low input / output offset. Ideally below 1mV.
- rail to rail output
- gain of 1 (negotiable depending on availability)
- Able to handle differential measurements that can go several volts below or above Vcc- / Vcc+ (Ideally 5Volts below ground)