Hello,
I intend to amplify differentail inputs of about 10uV to 900-1000 mV. These signals fluctuate and thus may be considered as AC.
Their BW is between 100Hz and 100kHz.
I am looking for an Instrumentation Amplifier that can perform high gains, i.e. 10kV/V or higher; ideally, 20kV/V amplification. Otherwise, will use a two-stage design.
The amplifier can be run out of 3.3V or 5V, single supply.
I appreciate ADC part numbers for after processing , comments/recommendations, and sharing similar experiences.
Thanks,
Raymond K.