requirement: low power consumption and rail-to-rail.
Input signal: sin.
Amplitude: 1.6V max and 0.16V min,
offset: +2.4VDC.
frequency range: 5Hz…10kHz.
Power supply: single power (+5VDC).
Power consumption: 100uA max in the temperature range (-40…85).