Greetings there, We are in need of amplifier (used as a buffer) with the following requirements
Supply Voltage : 1.8V or 2.2V (Min)
Slew rate : > 10V/us
Start-up time/ Enable time : <30us
propagation delay time : <10ns
Input / output type : single ended
Filteres out some parts as per requirements but there is no information about start-up time and propagation delay involved. Can you suggest a suitable part for the above specs