Application: We are making a long range nanopositioning system with range 10mm and resolution 10nm. The mechanism is actuated by voice coil motor which needs a driver. The driver has to deliver high current (for range) with ultra low noise and distortion (for resolution).
Specifications for amplifier circuit:
1. Max current : 10A
2. Bandwidth : 200Hz
3. Noise Floor : -110dB
4. Total harmonic Distortion > 100dB
Q) Is it possible to design an power amplifier circuit with such noise specifications?
Q) Is there any reference circuit for low noise and distortion which I can look at?
Q) Which is the best power op amp for high output current and low noise and distortion?