Hi
How can we calculate the power dissipation on LF398?
We can calculate the power only by supply current and supply voltage?
(Conditions)
・V+:+15V, V-:-15V
・ANALOG INPUT:0-5Vp-p(60Hz Sin wave)
・CH:0.01μF
・LOGIC REF :GND
・LOGIC INPUT:5V pulse
Regards,
Koji Hamamoto