Other Parts Discussed in Thread: TINA-TI
Hi,
I have an application whereby I use a CPLD to generate four PWM signals. According to the literature, that I've read, I need to buffer each of these signals with an OPAMP and create the equivalent of a low-pass filter circuit. The PWM signals are generated from 16-bit digital logic , which are updated at a frequency of say 120Hz.. The voltage of the PWM signal will be between 0V and 5V.
Being a digital design engineer and given the huge range of OPAMPs available from your website I need help in selecting a general purpose OPAMP for this application.
Cheers
Ben