I intend to use the INA Alert pin as a general purpose output to control an inrush limit bypass relay.
We'll configure the INA226 to detect under or over voltage and control the Alert output by setting the threshold very high or very low.
For this application, it's important that the Alert output behave predictably and cleanly at power up.
Is the Alert output guaranteed to remain inactive during and after power up until the appropriate internal registers are configured?
Also, please clarify the prior answer about maximum voltage on the Alert output.
Is the maximum voltage on the Alert output 5.5V independent of the voltage at VS?
Or is it 5.5V when VS is 5.0V?