The above mentioned Op-Amps LMP7717MFX/NOPB and LMV796MFX/NOPB, Did not have three specifications which we require and is important for us. The specifications are:
1) Soldering time above liquidous temperature
2) Reflow cycles
3) Body center measurement (A) (Please refer to diagram) ; This refers to Tape and reel packaging measurements. distance between any one sprocket hole center and component center.