The GBW of the OPA365 is specified at V+ = 5V on the datasheet. However, there is no information about the GBW at lower V+. The part is specified to operate from 2.2V < V+ < 5.5V. I will be operating at 3.5V. I do require a GBW of 50MHz at this supply voltage. Is there any data on the GBW at this supply voltage?
Thanks,
Dan