Part Number: OPA695
My customer need equivalent (or better) opamp of OPA695 "with offset null pins" in order to control offset externally by means of trim pot.
Some of the important constraints are :
1) Supply should be +/- 5V,
2) Stable at gain 1 or more (Max up to 4)
3) Should support input signal of 2.2Vpp. with
a) ability to pass 2-3 MHz Pulse input without any shape change at the output.(DC coupled signal)
b) -50 dBm to 10 dBm - 60Mhz IF with 8MHz BW. - (AC coupled signal)
Please suggest suitable part.