Part Number: OPA2376
Other Parts Discussed in Thread: OPA376
Hi Team,
I need OPA2376 to reliably source 25 mA continuously without dropping out or changing its dynamic performance.
The datasheet for OPA2376 shows a “Typical” short circuit current of +30mA, so I’m not confident if I can source 25mA continuously without
problems.
Can this amp source +25mA continuously without affecting its performance in other areas?
If it can’t, maybe you can recommend a better amp? Here are the criteria I am looking for:
Channels: 2
Vsupply: +3.3V
Rail to Rail: In + Out
GBW: > 3 MHz
Vos: < 150uV
eN: < 50 nV/rtHz
iOut: > 30mA continuous
Package: Dual, MSOP-8 or smaller
Thanks,
Nabeel