Part Number: INA333
Other Parts Discussed in Thread: INA828
I must use some large input resistors with the INA333 which will convert the +/- 200pA input offset currents into large voltage offsets. Can I assume something less pessimistic for input offset current under the following conditions?
Vsupply = 2V (compared to TI test conditions of up to 5.5V supply)
Vcm = 0.75V
Temp = 20 to 45 DegC
Typical characteristics suggest more Input Bias Current at higher supplies, and for very high temperatures.
Characteristics also suggest higher input offset currents follow when input bias currents are larger.
Therefore, can I assume less than the max +/-200pA input offset current for my operating conditions? Any guidance on what a realistic max input offset current might be for these conditions? If I attempt to characterize the input offset current, would you expect large lot-lot variation in the distribution?
Thanks...