Part Number: AMC1311
Hello,
I'd linke to use the AMC1311 to sense a Voltage of about 2kV. I used a voltage devider according to Page 23 of the Datasheet. I used 10Meg For R1 and R2 and 20k for Rsense. Nevertheless the voltage is much lower than 2V on the input (and output).
Is a additional opamp for driving the AMC1311 recommended?
The datasheet does show an additional resistor RF and CF what values are recommended?