Part Number: INA194
Hi Team,
I will need your support to do a schematic review for failure analysis on PN INA194AIDBVR.
- L1 - 6.5 – 9 uH, DC Resistance 3.5mOhm
- R36 - 5.6 Kohm, 0.1 W
- C36 - 1 nF, 50 V
- TH1 - 220 Kohm, 210 mW
- C22 - 470 nF, 16 VDC
Do you see any issues with the design?
Thanks!
Best Regards,
Alfred Logico