Part Number: UA741
Other Parts Discussed in Thread: LM13700
How would I create a circuit that outputs the same amplitude regardless of the input amplitude using op amps if possible?
Vin * X = Vout
X = Vout/Vin = 3V/Vin
Vin min = 0.22mV
Vin max = 2V
Gain min = 3/0.022 = 136.4
Gain max = 3/2 = 1.5