Part Number: DRV2700EVM
Hello TI,
I have just bought a DRV2700EVM and have installed the Piezo Control Console V1.2.9 to control it for evaluation. When I connect to the EVM from the PC, as soon as I select 'Console' the Piezo Controle Console has an unhandled exception error. It seems to work ok when not connected to the EVM, i.e. in simulation mode. The exception details are shown below.
PC is a Dell laptop running Windows 10.
Thanks in advance for any help you can offer.
Neil Warnock
************** Exception Text **************
System.NullReferenceException: Object reference not set to an instance of an object.
at PiezoControlConsole.HostWindow.toolStripConsole_DropDownOpening(Object sender, EventArgs e)
at System.Windows.Forms.ToolStripDropDownItem.OnDropDownShow(EventArgs e)
at System.Windows.Forms.ToolStripMenuItem.OnDropDownShow(EventArgs e)
at System.Windows.Forms.ToolStripDropDownItem.ShowDropDownInternal()
at System.Windows.Forms.ToolStripDropDownItem.ShowDropDown(Boolean mousePush)
at System.Windows.Forms.ToolStripMenuItem.OnMouseButtonStateChange(MouseEventArgs e, Boolean isMouseDown)
at System.Windows.Forms.ToolStripMenuItem.OnMouseDown(MouseEventArgs e)
at System.Windows.Forms.ToolStripItem.HandleMouseDown(MouseEventArgs e)
at System.Windows.Forms.ToolStripItem.FireEventInteractive(EventArgs e, ToolStripItemEventType met)
at System.Windows.Forms.ToolStripItem.FireEvent(EventArgs e, ToolStripItemEventType met)
at System.Windows.Forms.ToolStrip.OnMouseDown(MouseEventArgs mea)
at System.Windows.Forms.Control.WmMouseDown(Message& m, MouseButtons button, Int32 clicks)
at System.Windows.Forms.Control.WndProc(Message& m)
at System.Windows.Forms.ScrollableControl.WndProc(Message& m)
at System.Windows.Forms.ToolStrip.WndProc(Message& m)
at System.Windows.Forms.MenuStrip.WndProc(Message& m)
at System.Windows.Forms.Control.ControlNativeWindow.OnMessage(Message& m)
at System.Windows.Forms.Control.ControlNativeWindow.WndProc(Message& m)
at System.Windows.Forms.NativeWindow.Callback(IntPtr hWnd, Int32 msg, IntPtr wparam, IntPtr lparam)
************** Loaded Assemblies **************
mscorlib
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3163.0 built by: NET472REL1LAST_C
CodeBase: file:///C:/Windows/Microsoft.NET/Framework/v4.0.30319/mscorlib.dll
----------------------------------------
PiezoControlConsole
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/PiezoControlConsole.exe
----------------------------------------
System.Windows.Forms
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms/v4.0_4.0.0.0__b77a5c561934e089/System.Windows.Forms.dll
----------------------------------------
System
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3151.0 built by: NET472REL1LAST_B
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System/v4.0_4.0.0.0__b77a5c561934e089/System.dll
----------------------------------------
System.Drawing
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Drawing/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Drawing.dll
----------------------------------------
SplashScreen
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/SplashScreen.DLL
----------------------------------------
HapticsFamily
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/HapticsFamily.DLL
----------------------------------------
HUSBHID
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/HUSBHID.DLL
----------------------------------------
System.Configuration
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Configuration/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Configuration.dll
----------------------------------------
System.Core
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3160.0 built by: NET472REL1LAST_C
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Core/v4.0_4.0.0.0__b77a5c561934e089/System.Core.dll
----------------------------------------
System.Xml
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Xml/v4.0_4.0.0.0__b77a5c561934e089/System.Xml.dll
----------------------------------------
Accessibility
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/Accessibility/v4.0_4.0.0.0__b03f5f7f11d50a3a/Accessibility.dll
----------------------------------------
mfcLogBox
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/mfcLogBox.DLL
----------------------------------------
System.Management
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0 built by: NET472REL1
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Management/v4.0_4.0.0.0__b03f5f7f11d50a3a/System.Management.dll
----------------------------------------
System.Windows.Forms.DataVisualization
Assembly Version: 4.0.0.0
Win32 Version: 4.7.3056.0
CodeBase: file:///C:/WINDOWS/Microsoft.Net/assembly/GAC_MSIL/System.Windows.Forms.DataVisualization/v4.0_4.0.0.0__31bf3856ad364e35/System.Windows.Forms.DataVisualization.dll
----------------------------------------
HapticsUserControl
Assembly Version: 1.2.9.0
Win32 Version: 1.2.9.0
CodeBase: file:///C:/Program%20Files%20(x86)/Texas%20Instruments/PiezoControlConsole%201.2.9/HapticsUserControl.DLL
----------------------------------------