Part Number: OPA2187
Hello
Let me confirm about below.
* According to datasheet, CMRR spec of OPAx187 is described as shown below.
1. Condition : (V–) – 0.1 V < VCM < (V+) – 2 V, VS = ±18 V
Spec : Min 126dB, Typ 140 dB
2. Condition : (V–) < VCM < (V+) – 2 V, VS = ±18 V, TA = –40°C to +125°C
Spec : Min 130dB, Typ 145 dB
Are above specs swapped ?
I believe that spec of "2" condition should be worse than spec of "1" condition.
Best Regards,