Part Number: LM358
We use TI's LM358 operational amplifier on the motherboard, and there is a problem of different magnification performance consistency in practical applications.
Input Voltage: 1500mV*100/10100=14.85mV Amplification: G1=G2=16 output Voltage 1:225.36mV output Voltage 2:3605.76mV
|
|
|||||||||
|
SN |
LM358(mV) |
SGM8632(mV) |
|
||||||
|
OUT1 |
G1 |
OUT2 |
G2 |
OUT1 |
G1 |
OUT2 |
G2 |
|
|
|
1 |
225.0 |
15.2 |
3757.0 |
16.7 |
261.4 |
17.6 |
4112.0 |
15.7 |
|
|
2 |
237.2 |
16.0 |
3732.0 |
15.7 |
252.7 |
17.0 |
3964.0 |
15.7 |
|
|
3 |
227.6 |
15.3 |
3598.0 |
15.8 |
247.4 |
16.7 |
3893.0 |
15.7 |
|
|
4 |
230.2 |
15.5 |
3618.0 |
15.7 |
253.5 |
17.1 |
3990.0 |
15.7 |
|
|
5 |
233.3 |
15.7 |
3683.0 |
15.8 |
238.3 |
16.0 |
3763.0 |
15.8 |
|
|
6 |
219.3 |
14.8 |
3456.0 |
15.8 |
252.3 |
17.0 |
3981.0 |
15.8 |
|
|
7 |
239.8 |
16.1 |
3759.0 |
15.7 |
232.5 |
15.7 |
3670.0 |
15.8 |
|
|
8 |
242.0 |
16.3 |
3761.0 |
15.5 |
250.0 |
16.8 |
3943.0 |
15.8 |
|
|
9 |
201.2 |
13.5 |
3182.0 |
15.8 |
249.5 |
16.8 |
3914.0 |
15.7 |
|
|
10 |
237.5 |
16.0 |
3736.0 |
15.7 |
227.4 |
15.3 |
3561.0 |
15.7 |
|
|
11 |
243.6 |
16.4 |
3757.0 |
15.4 |
254.9 |
17.2 |
4032.0 |
15.8 |
|
|
12 |
238.0 |
16.0 |
3757.0 |
15.8 |
243.1 |
16.4 |
3825.0 |
15.7 |
|
|
13 |
233.1 |
15.7 |
3676.0 |
15.8 |
240.3 |
16.2 |
3805.0 |
15.8 |
|
|
14 |
240.5 |
16.2 |
3761.0 |
15.6 |
239.7 |
16.1 |
3775.0 |
15.7 |
|
|
15 |
232.6 |
15.7 |
3667.0 |
15.8 |
221.0 |
14.9 |
3481.0 |
15.8 |
|
|
16 |
223.7 |
15.1 |
3547.0 |
15.9 |
|
|
|
|
|
|
17 |
243.4 |
16.4 |
3762.0 |
15.5 |
|
|
|
|
|
|
18 |
246.9 |
16.6 |
3763.0 |
15.2 |
|
|
|
|
|
|
19 |
235.9 |
15.9 |
3717.0 |
15.8 |
|
|
|
|
|
|
20 |
233.6 |
15.7 |
3688.0 |
15.8 |
|
|
|
|
|
|
21 |
226.1 |
15.2 |
3566.0 |
15.8 |
|
|
|
|
|
|
22 |
227.9 |
15.3 |
3602.0 |
15.8 |
|
|
|
|
|
|
23 |
237.8 |
16.0 |
3747.0 |
15.8 |
|
|
|
|
|
|
24 |
232.8 |
15.7 |
3663.0 |
15.7 |
|
|
|
|
|
|
25 |
240.6 |
16.2 |
3762.0 |
15.6 |
|
|
|
|
|
|
26 |
228.5 |
15.4 |
3602.0 |
15.8 |
|
|
|
|
|
|
27 |
233.1 |
15.7 |
3668.0 |
15.7 |
|
|
|
|
|
|
28 |
236.0 |
15.9 |
3714.0 |
15.7 |
|
|
|
|
|
|
29 |
233.8 |
15.7 |
3692.0 |
15.8 |
|
|
|
|
|
|
30 |
235.7 |
15.9 |
3708.0 |
15.7 |
|
|
|
|
|