Part Number: INA3221
Hi Expert,
The Power-Valid Upper-Limit Register default value is 10.00V and Power-Valid Lower-Limit Register default value is 9.00V during power on reset.
If we change PV limit register value for current design (12V, 3.3V, 1.8V), then this value can be asserted after setting complete until power on/off again.
Am I right?
thanks,
Mark Chen