Part Number: LMH5401-SP
Hi E2E,
Good day.
Our customer would like to know the following:
1) The available large signal flat gain (0.1 to 0.2 dB flat) of the LMH5401-SP for a DC coupled (0 Hz) to ~ 2 GHz and also 2.5 GHz application with 1A)- 1VP-P output 1B)- 2VP-P output. The configuration is single-ended input to differential output.
2) An available device with higher frequency wideband.