Part Number: LMH3401
Good Morning,
1) What is the available large signal Flat gain (0.1 to 0.2 dB flat) of the LMH3401 for a DC coupled (0 Hz) t0 ~ 5.1 GHz application
1A)- 1 v P-P output
1B)- 2VP-P output
Configuration is Single ended input to Differential output
2) Same question for DC to 2 / 2.5 GHz application flat gain (0.1 t0 0.2 dB flat) for both 1 and 2 vPP case
incase, there another higher frequency wide band candidate device available?
Thank you!