Hi,
Can you please provide few options for op-amps with following specification.
Bandwidth : ~20MHz
Operating Voltage: 3V to 5.5V single supply
Operating Temp: -55C to 125C (EP part)
Input Offset Voltage: <1mV
Input bias Current: <100nA
No of circuits in package: 1, 2, 4
Package: SMD leaded package (no QFN, DFN etc)
Thanks
Shihab.