Part Number: AMC1302-Q1
The AMC1302-Q1 datasheet EC table shows CMTI specs of 55 kV/us min and 80 kV/us typ, which do not match the CMTI values listed on the front page (70 kV/us min, 140 kV/us typ) and parametric spec on TI.com. Which are the correct CMTI min specs?
Also, do we have an auto-qualified reinforced isolated current sense amplifier or modulator IC with Min. CMTI > 75 kV/us for inline phase current measurement on a 3-phase output? This is needed for a traction inverter application with SiC switching. Any device existing or on the roadmap?
Thanks,
Alan Ocampo
Analog Field Applications
Texas Instruments Inc.