Part Number: TRF37A73
Other Parts Discussed in Thread: TRF37B73
Hi team,
Could you please help me pick up Broadcom alternative?
Part#:MGA-62563-TR1G
Requirement:
- frequency:approx. 50MHz~450MHz
- GAIN:approx. 22dB
- Input voltage:5V or 3.3V
- NF:< approx. 1dB
- Current consumption: 3.3V 60mA for prior gen design
- P1dB:18dBm
- IP3:35dBm
Applications
- Microhphone and wireless communications
Regards,
Itoh