Part Number: OPA858
To whom it may concern,
I have a single-ended input signal range of 0V~0.5V and a single-ended output range of 0V to 3V, and I need a bandwidth of more than 800MHz for a capacitive load <2pF.
Based on simulation and reading, I find OPA858 to be very suitable.
Signal 1: analog low swing
Signal 2: digital high swing
Now I have two questions:
1. I find that I need an unbalanced split supply of -1V and 4V for non-inverting amplification. Thus, is there any recommended TI LDO that can generate -1V and 4V together conveniently?
2. If the amplifier is in power down mode, with Vin+ still connected to a voltage within the input range, and supplies still connected to -1V and 4V, can I short the output to 0V?
Please advice.
Thank you.
Weiyu