INA337, current detection circuit, when the input is 0V, the output end is always 64mV potential, and the 7 pin is still 58mV when it is connected to USB VCC. However, this potential is not fixed superimposed, and gradually decreases with the increase of the input voltage