Part Number: OPA189
Other Parts Discussed in Thread: OPA838, , LMH6629
Hi Sir/Madam,
We are planning to use this Op-Amp in one of our project, Application describes below,
We want to monitor very low voltage signal nearly 0.1 mV with the help of oscilloscope (Minimum measuring capability of scope is 10 mV).
so we decided to use amplifier to amplify the low voltage signal to a measuring range of the oscilloscope.
we are in confusion about implementing this amplifier or any other instrumentation amplifier to do this amplification.
Amplifier requirements in short as below:
Input Voltage= 0.1 mV max
Input signal freq= 1Hz to 1 MHz max
output required = above 200 mV (output will connect to DSO for measurements)
Your suggestion will be a great help for our completion of the project .
We are fine with alternate part number also for performing the same amplification.