Part Number: LM258A
I m using lm258A as differential amplifier for current sensing. Op-amp gain is more than calculated value .
For 24 A, 2 mohm ,
Vd=0.048,Gain = 20
Vout = 0.048*20=0.96V .
But i m getting Vout as 3V @ 24 A in practical case.
All the resistors are 1 % tolerance .Please find the attached circuit