Please help to confirm whether there are any new components to replace the following series, or whether the specifications are updated?
| Description | TI | |||
| OPA1662AIDRQ1 | OPA1612AQDRQ1 | RC4580QDRQ1 | OPA1642AQDGKRQ1 | |
| Automotive grade | ||||
| AEC-Q | ● | ● | ● | ● |
| Operating Temperature | -40°C~85°C | -40°C~125°C | -40°C~125°C | -40°C~125°C |
| Junction Temperature | 200°C | 200°C | - | 150°C |
| Thermal Shutdown | - | - | - | ● |
| Device HBM ESD Classification Level | ±2000 | ±3000 | ±2000 | ±3000 |
| Device CDM ESD Classification Level | ±750 | ±1000 | ±750 | ±1000 |
| Operating Voltage(V) | ±1.5~±18, 3~36 | ±2.25~±18, 4.5~36 | ±2~±18 | ±2.25~±18 |
| Slew Rate( V/μs) | 17 | 27 | 5 | 20 |
| Output Noise Voltage | 3.3 nV | 1.1 nV | 6.5 nV | 5.1 nV |
| THD + N | 0.00006% | 0.000015% | 0.0005% | 0.00005% |
| Bandwidth (MHz) | 22 | 40 | 12 | 11 |
| Iq per channel (mA) | 1.5 | 3.6 | 1.5 | 1.8 |
| Price | 0.69 | 2.74 | 0.08 | 0.74 |
| LT | 70 | 70 | 70 | 70 |
| MOQ | 2500 | 2500 | 2500 | 2500 |
Thanks,