My customer used OPA2541SM in a specal product, they have a Particle Impact Noise Detection:
Customer Machine parameter:
VIBRATION SPECIFICATIONS:
Frequency Range:25 to 250 Hz, Sinusoidal
Other Vibration Modes:Limited Random, Flat Freq. 75 to 400 Hz
Automatic stepped Frequency from 40 to 250 Hz
Low Frequency Program:Maximum Amplitude Protection
Frequency Resolution:1 Hz
Time:0.1 to 25.5 Second per Program
Time Program Resolution:0.1 Second
Amplitude:0.1 to 25.50 'G' Peak, four digit display
Amplitude Program Resolution:0.1 'G'
Repeatability :0.5 'G' Peak, with Feedback Control
*D.U.T. Weight :Maximum 350 Grams over the entire range
*Maximum 400 Grams at 60 Hz(4511M4)
SHOCK SPECIFICATIONS:
Method :Feedback Control of Shaker Armature
Adapts Shock to D.U.T. Weight
Amplitude :Programmable 100 to 2500 'G'
Program Resolution: 10 'G'
Repeatability Within :50 'G'
Pulse Width :<100 Microsecond at 50% Amplitude
150-200 Microsecond at 10% Amplitude Shock Delay :Settling time after Shock Programmable from 25 to 250 Msec
Our test condition Amplitude 1000G 60Hz Resolution 10g Time is 3s
At last we have tested 50pcs but 35pcs failure There is a foreign body in the cavity
Could you check the test condition for us? Thank you.