Part Number: LM2902KV
Hello,
My customer is working with LM2902KVQPWRG4.
The datasheet specifies Icc as 0.7mA(TYP)/1.2mA(MAX) with VCC=5V and 1.4mA(TYP)/3mA(MAX) with VCC MAX (=30V?)
The are looking for a graph of Icc vs. temperature at VCC=5V, 27V and 30V.
Do you have such a graph?
Oba