Part Number: LM7121
Hello,
We are using the LM7121 as a driver, and I wanted to get some information regarding output short circuit current capability. The datasheet states that the typical value for sourcing output short circuit current is 71mA, the minimum value at 25°C is 54mA and the minimum value over temperature is 44mA. What is the maximum value of output short circuit current for this device?
Thank you,
Kevin