Part Number: INA300
The INA300 data sheet includes a Recommended Operating Conditions table that shows the recommended Common Mode input voltage as 12V.
Why is this listed as 12V?. The INA300 is spec'd to operate between 0V and 36V common mode range. Other current sense amps show the full common mode range in the Recommended Operating Conditions table.
My customer wants to use the INA on a 24V voltage rail and is concerned that there is some type of limitation based on the Recommended table.