Test TPA3116 PBTL
I did the tests as the circuit attached, using two different source of tension.
In the first test used a 12V x 2A
The results were:
9.08 Vac with 4 ohm load, resulting in a power of 20,61W
In the second test, I used a source of 24V x 2A
The results were:
17.62 Vac with 4 ohm load, resulting in a power of 77,61W
Photos attached.
I wonder if these results are satisfactory or it is possible to improve ??
Someone managed to draw 100W to advertise on data-sheet ??